-
Location
-
Asia Pacific
-
Europe
-
Middle East
-
North America
- |
- < Back to Building Automation
- |
-
Location
-
Asia Pacific
-
Europe
-
Middle East
-
North America
- |
- < Back to Building Automation
- |
You are browsing the product catalog for
You are viewing the overview and resources for
- Our Brands
- Alerton
- Solutions
- Controllers
- Integrated VAV Controllers
Buildings are Smarter with IP Control
Alerton Integrated VAV Controllers with an integrated actuator are your shortcut to smarter VAV control
Your Shortcut to Smarter VAV Control
Universal I/Os. Integrated Actuator. Test and Balancing via Honeywell Connect Mobile App.
The Alerton VAV Controllers support BACnet IP™ (CAT5/6 & T1L) communication enabling you to safely transfer HVAC data without disruptive and expensive infrastructure upgrades - turning older technology into part of a new era of Alerton IP control.
With security of a connected building control system at top of mind, your OT system will now have access to the same level of cybersecurity that your IT network does.
Application Flexibility
Fully Programmable. Connects via IP or BACnet/IP. IP Loop and Daisy-Chain Wiring. Supports test and balance via Microset 4 and new Connect Mobile App.
Cybersecure
Connect via BACnet/IP for a more capable, better protected system so you can focus on operational goals with confidence.
Simple to Service
Convenient retrofit from priori Alerton models. Color-coded screw terminals to better identify function and placement can be swapped without disconnecting wires.
BMS Startup App
Unify IP Management
Use the BMS Startup Mobile App with Alerton VAV IP Controllers to deliver smart, labor-saving simplicity with device pairing and easy check out. Manage devices more easily, eliminate errors, and automate reporting.
Honeywell Connect Mobile App
Streamline IP control
Use the Honeywell Connected Mobile App with Alerton VAV IP Controllers to test and balance quickly and securely – save time and reduce costs.
NEW TECHNOLOGY
What is T1L Technology?
T1L technology enables your building to utilize standard IT protocols and applications on existing operational technology (OT) network without the need to replace old wiring - direct IP addressability for secure and cost-effective high-bandwidth connectivity throughout the entire buildings.
Copyright © 2026 Honeywell International Inc.