/content/hbtbt/us/en/search-results.html
    IMPORTANT: You are Viewing Ring-Fenced Materials. DO NOT share this content via email, screen shots or messages with anyone else.
    UV-C-HeroBanner-Image_2880x1440.jpg
    UV-C-HeroBanner-Image_2880x1440.jpg

    UV-C Coil Disinfection

    Ultraviolet Technology for Healthier Buildings

    Versatile options for cleaner air

    Surface disinfection using ultraviolet irradiation minimizes biofilm growth on your cooling coils. UV-C light is a proven technology requiring minimal monitoring or maintenance.

    UV Lamp Kits for AHU Coils

    UVL-COIL Ultraviolet Lamp Kits for AHU Coils system is designed for installation into commercial air handling units for the purpose of surface disinfection using ultraviolet germicidal irradiation

    Learn More 

    UV Lamp Kits for Fan Coil Units

    The kit features a low-profile lamp with metal shield and mounting magnet as a means for locating the UV-C light within these units for optimum UV exposure particularly where space is limited.

    Learn More

    Filtration & disinfection

    Disinfection 

    In-duct surface disinfection is effective at keeping cooling coils, drain pans and other wet surfaces clean and not spreading particles or pathogens throughout the building.

    Minimize work disruption

    We can work with most hardware and technology brands that you currently have or plan to buy, helping to minimize costs and work disruption.

    Versatile options 

    With multiple variants to support a range of applications and a variety of sizes, UV-C treatment is designed to be built onsite for a variety of size combinations and precise fitting.

    Improve efficiency

    Biofilms like mold and mildew can impair airflow by reducing heat transfer efficiency. Keeping the coils cleaner can help improve equipment efficiency.

    Reduce coil cleaning 

    UV-C technology keeps coils almost entirely free of mold or mildew growth, decreasing the need to clean coils and reducing maintenance costs.

    Save energy 

    Mold and mildew growth can restrict airflow and reduce heat transfer efficiency on the coil, resulting in increased energy consumption and impaired airflow. By keeping components cleaner, UV-C technology helps reduce energy costs.

    Explore Suggested Offerings and Resources

    Electronic Air Cleaners + UV

    Air Quality Library

    It has never been more important to be well-informed and prepared to take action. Check out our library of resources to help you become better informed and better prepared.

    Learn more

    Education

    Comply with changing regulations, secure funding and provide effective long-term air quality solutions so your school can confidently bring students back

    Learn More

    Contact us

    UV-C Coil Disinfection can provide better air quality for you and your occupants. Request more information for Honeywell's UV-C offering.

    RESOURCES  (6)
    RESOURCES  (6)
    Brochure | UV-C Coil Disinfection
    0.73MB
    Download File Multiple Download been Selected
    Data Sheet | UVL-COIL Ultraviolet Lamp Kits for AHU Coils
    0.85MB
    Download File Multiple Download been Selected
    Data Sheet | UVL-FCU Ultraviolet Lamp Kits for Fan Coil and PTAC Units
    0.41MB
    Download File Multiple Download been Selected
    Data Sheet | F58GH and F58GUV Series Commercial Duct Mounted Electronic Air Cleaner
    2.14MB
    Download File Multiple Download been Selected
    Brochure | EAC UV Overview Brochure | North America
    1.95MB
    Download File Multiple Download been Selected
    Brochure | EAC UV Overview Brochure | Europe
    3.91MB
    Download File Multiple Download been Selected