RMA Remote Meter Assemblies
RMA Remote Meter Assemblies
RMA Remote Meter Assemblies provide process measurement values in remote locations where the integral meter in the field instrument is difficult to view.
What Is It?
The RMA is available in the following configurations:
- RMA801: Honeywell Digital Enhanced (DE) protocol compatible indicator. This loop powered remote indicator can operate in either analog mode (4-20 mA) or DE mode. As an analog mode remote indicator, HART compatible devices can be connected.
- RMA803: Foundation Fieldbus H1 compatible indicator capable of displaying up to eight values from devices on the same H1 link. Values can be displayed in various engineering units as well as with different display formats (configurable- PV, Bar Graph and Trend Displays)