/content/process/us/en/search.html
IMPORTANT: You are Viewing Ring-Fenced Materials. DO NOT share this content via email, screen shots or messages with anyone else.

 

Industrial Operations

Honeywell UniSim® Design Suite

 

Designing the Future of Your Plant:
Intuitive and Comprehensive Process Simulation for Tomorrow’s AI-Enabled Systems

 

 

Optimize Energy and Emissions 

Pull in operating data and tune models to represent a real plant.

Reduce Cost

Fast and efficient flowsheeting of steady state and dynamics modeling. 

Meet Objectives

Optimize designs to meet operational and business objectives.

Ease of Use

Create and visualize process flowsheets with an intuitive, easy- to-use interface. 

Explore Features of Honeywell UniSim Design Suite

Frequently Asked Questions

Who typically uses UniSim process simulation?

Industries that use Unisim are:

        Upstream Oil and Gas

        Midstream and LNG

        Refining

        Petrochemicals

        Green Hydrogen and CCUS

 

Within those industries, users and applications include: 

    •    End-user design engineers, technology licensors and engineering, procurement, and construction (EPC) use UniSim for conceptual design, feasibility analysis and capital expenditure optimization. 

    •    Process engineers and consultants use UniSim for margin optimization, retrofit analysis and energy/GHG optimization. 

        Process and technical service engineers use UniSim for off-line optimization, what-if analysis and post-event investigation.

Can you provide specific use cases for UniSim?

UniSim is multi-purpose and provides valuable analysis and decision-making capabilities throughout the project or plant asset lifecycle. Use cases include:

    Feasibility studies

    Performance monitoring

    Front-end engineering design

    Detailed engineering design

    Engineering studies

    Process de-bottlenecking

    Troubleshooting

    Operations analysis

    Control and safety system check-out

    Business and decision support

    Process CO2 emission calculation

    Engine for Honeywell Connected Workforce Competency

    Enabling end-to-end optimization

•    Asset management

What are some of the sustainability features?

Some of the sustainability features in Honeywell UniSim Design Suite include:

    Faster accurate modeling of CO2 capture and transportation processes.

    CO2 emissions accounting utility.

     Green Hydrogen electrolyzer modeling capabilities (alkaline electrolyzer [AEL] and proton exchange membrane [PEM] unit operation) in Steady State & Dynamics.

Do you have metrics related to customer outcomes?

Honeywell UniSim Design Suite customer observed outcomes include:

    Reduction in CAPEX by 10% or more*

    Reduction in engineering time by 10% or more*

•    Increase in yields by 3-8%*

*Honeywell UniSim Design Suite customer observed outcomes

What features are in the R510 release?

UniSim® Design R510 includes features and functionalities to support users through their journey on energy transition, reducing carbon footprint, Hybrid ML capabilities, and strengthening the core. The release key features include:

    Green H2: AEL & PEM electrolyzer in dynamics, electrolyzer degradation

    Carbon capture: membrane module - dynamics

•    Biomass gasification & biofuel feed characterization

•    Compressor to represent equipment performance for design vs. actual field conditions

•    Screw compressor unit operation supports injected oil internal circulation operation

•    Improvements to EO blowdown, UniSim PRS, UniSim Flare, and UniSim EO

•    eNRTL electrolyte support for rate-based column

•    NIST database of experimental data and binary parameters

•    MKP mixing rule for SRK, dehydration of hydrogen & CO2, CO2/H2S removal from biogas

•    Lock feature for reactions

•    Additional heat transfer fluids (hot oil) components

•    GERG improvements for CO2

•    o-H2 & p-H2 properties

•    Fired heater module in legacy SS environment

•    Enhanced rate-based column (film discretization, MT/HT correlation, reaction handling capacity)

•    EO simultaneous flash VLLE functionality, improved sparse solver

•    Column enhancements: tray sizing, packing, hydraulic correlations

•    3rd party interface: PIPESIM & PVTSim Nova interface enhancements, NVIDIA GPU linear solver support

•    Implementation of distillation data as ASTM D7900 and D7169

Key Resources

Green Hydrogen Modeling
Enable the design and validation of green hydrogen processes.
DOWNLOAD PIN
UniSim Design at a Glance
See what makes UniSim different and learn about real-world results.
VIEW INFOGRAPHIC

Related Outcomes

End-to-End Optimization for Industrials

Improve consistency, workflow efficiency and engineering productivity with modeling tools for every stage of the project lifecycle.

Sustainability for Industrials

Reduce risk and maximize ROI as you plan your energy strategy for transitioning to renewable energy sources. Choose the right technology to overcome the complexities of designing a plant capable of efficient green hydrogen production.

Take your process simulation to the next level.

Contact us to see how Honeywell UniSim Design Suite can help you achieve your operational goals.