miscellaneous
80350514-023
FUSE 8A
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
Please sign in to view part numbers available for purchase based on your account Sign In
You can set your preferred currency for this account.
Choose a Currency
Changing Currency will cause your current cart to be deleted. Click OK to proceed.
To Keep your current cart, click CLOSE and then save your cart before changing currency.
Switching accounts will update the product catalog available to you. When switching accounts, your current cart will not move to the new account you select. Your current cart will be available if you log back into this account again.
| Account# | Account Name | City | Zip/Post Code |
|---|
You are browsing the product catalog for
You are viewing the overview and resources for
miscellaneous
Once signed in, you may be able to access additional documents for your account.
Please sign in to view part numbers available for purchase based on your account Sign In
| IMG | IMG | IMG | IMG | IMG | |
|---|---|---|---|---|---|
| Product NameSKU | Product NameSKU | Product NameSKU | Product NameSKU | Product NameSKU | |
| Description | X | X | X | X | X |
| Description | X | X | X | X | X |
| Description | X | X | X | X | X |
| Description | X | X | X | X | X |
| X | BRV900~51400955-100 |
| X | BRV900~51400955-100 |
| X | BRV900~51400955-100 |
| X | BRV900~51400955-100 |
| X | BRV900~51400955-100 |
| X | BRV900~51400955-100 |
| X | BRV900~51400955-100 |
| X | BRV900~51400955-100 |
| X | BRV900~51400955-100 |
| X | BRV900~51400955-100 |
| X | BRV900~51400955-100 |
| X | BRV900~51400955-100 |
Copyright © 2026 Honeywell International Inc.
Due to inactivity you will be logged out in 000 seconds.
Honeywell International Inc. is committed to ensuring compliance with global laws that regulate its export and import activities. In following company procedures, it has been determined that is identified on a denied/restricted parties list that is applicable to this transaction.
As a result, Honeywell is unable to continue with this request.