/content/process/us/en/search.html
IMPORTANT: You are Viewing Ring-Fenced Materials. DO NOT share this content via email, screen shots or messages with anyone else.

discontinued fuel and air delivery

Solenoid valves for air VR

Solenoid valves for air for staged control of industrial burners in cold air operating mode.

Overview
DISCONTINUED PRODUCT – Solenoid valves for air for staged control of industrial burners in cold air operating mode.
The replacement product is the VAA Solenoid Valves for Air

Features & Benefits:
DN: 25 to 65
  • Connection: thread or flange
  • pu: max. 150 mbar
  • Quick opening, quick closing or slow opening, slow closing
  • Mains voltage: 24 V DC, 120 V AC or 220/240 V AC
  • Electrical connection: terminals or standard plug with socket
  • With flow adjustment. The following versions are available:
  • Valves with position indicator
  • Valves with bypass orifice
More Information:
Name
Description
File Size
Date
Size
No support documents tagged to this product
An error occurred . Please try after sometime
Category@category|Type@type

Filters

Product Number
Part Number
Description
Leaf Category
Thumbnail
Add to list
KS85249400
VR 65R01NT33D
KS85249400
VR 65R01NT33D
KS85249452
VLV,SOLND,AIR,VR 65F01NT6L3D3,0Z NOTE TH
KS85249452
VLV,SOLND,AIR,VR 65F01NT6L3D3,0Z NOTE TH
KS85250031
VR 40/32R01RT31D8,0
KS85250031
VR 40/32R01RT31D8,0
KS85279010
VR 25R01RT31D
KS85279010
VR 25R01RT31D
KS85279201
VLV,SOLND,AIR,VR 25R01RK61D
KS85279201
VLV,SOLND,AIR,VR 25R01RK61D