/content/process/us/en/search.html
IMPORTANT: You are Viewing Ring-Fenced Materials. DO NOT share this content via email, screen shots or messages with anyone else.

REVOLUTIONIZING AUTOMATION PROJECT EXECUTION WITH LEAN CONCEPTS

Honeywell LEAP™

LEAP™ is an award-winning lean project execution methodology – it enhances our project implementation services with innovative, enabling technologies – Universal I/O Cabinets, virtualization, cloud engineering, and auto-device commissioning. LEAP is augmented with even more flexibility with Experion® PKS HIVE. A large capital project can realize up to 30% capital savings in automation infrastructure projects, and flexibility for up to a 25% improvement in schedule. 

Contact Us