/content/process/us/en/search.html
IMPORTANT: You are Viewing Ring-Fenced Materials. DO NOT share this content via email, screen shots or messages with anyone else.

IMPROVE PERFORMANCE. ELIMINATE OBSOLESCENCE.

Can your business afford the high cost of obsolescence? Partner with Honeywell to simplify process control modernization so you never have to worry about obsolescence again.

Download Whitepaper

Here’s what we can deliver for you:

Our tiered approach to installation provides a smooth transition with less downtime, making replacement of your system so much easier. Honeywell LEAP, our project implementation process, combines Universal IO, Virtualization, and Cloud Engineering to reduce project and schedule risk, and it can deliver :

CAPEX savings of up to 30%

Schedule flexibility up to 25%. 

OPERATOR EFFECTIVENESS

A Canadian oil refinery saw 45% decrease in daily alarm rate and reduced unexpected losses of production by improving operator response

BETTER PROCESS CONTROL 

A largest private sugar producer in Turkey upgraded to Experion from Siemens Teleperm M and witnessed an increase of more than 17 percent in the sugar quality point process.

ACCESS TO REMOTE OPERATIONS

Germany’s largest producer of crude oil and natural gas migrated from Bailey System to Experion PKS and saw a boost in productivity and operational efficiency due to seamless access to points, alarms, operators, messages, history, etc. across platforms from one location onshore.

VIRTUALIZED ENGINEERING ENVIRONMENT 

Over $4 Million in estimated TCO savings was achieved for a 375k BPD refiner

A SMOOTH MIGRATION IN A HARSH ENVIRONMENT

Honeywell replaced the existing control and safety system at an upstream oil and gas plant with an integrated, low-maintenance solution supporting operations in a harsh and remote location

As operational, regulatory, environmental, and economic issues facing the power industry continue to evolve, the ability to reliably control plant processes is more important than ever. Power generation companies can optimize control system refurbishment projects by deploying an integrated platform to replace disparate point solutions.
competitive-migration-hero2.jpg
competitive-migration-hero2.jpg

REVAMP, REUSE, RECYCLE: AN EFFICIENT REFINERY DCS UPGRADE

Honeywell helped a Middle Eastern refinery gain the benefits of a state-of-the-art, integrated control system while minimizing costs associated with ripping and replacing existing equipment.

FROM OBSOLESCENCE TO EXCELLENCE:
A DCS MIGRATION

Honeywell put in place an integrated system for plant-wide control to help a Middle Eastern business pursue its ambition to become a leading methanol producer.

competitive-migration-hero3.jpg
competitive-migration-hero3.jpg

KONYA SUGAR UPGRADES TO EXPERION FROM SIEMENS TELEPERM

Konya experienced significant improvement in product quality and more than 15 percent increase in sugar production post upgrading to Experion.

DOUBLE YOUR BENEFIT—ENSURE COMPLIANCE AND EXTEND ASSET LIFE

You can’t afford to let your safety systems become dated. By migrating from FSC to Safety Manager, you protect your intellectual property as you strengthen your system with twenty-first century safeguarding technology. Honeywell’s next generation of safety solutions ensures you comply with all the latest safety standards and requirements of the industries.

tdc-hero-2.jpg
tdc-hero-2.jpg

INTEGRATE DCS AND PLC TO IMPROVE OPERATOR EFFICIENCY

Honeywell’s integrated DCS and PLC solution allows you to improve performance while protecting investments in controls and graphics. Plant operators become more efficient by eliminating the need for them to manage multiple configuration software types and giving them complete visibility of the process.

Modernize Your Operations Securely 

While connecting OT assets during modernization brings great benefits, it also exposes them to cyber threats that can harm critical assets or even the workforce. Honeywell OT cybersecurity solutions offer a remote access solution to enable employees, vendors, and systems remote access to OT assets in the field, all controlled from a single security and operations center.

CONTACT US

Competitive Migration