/content/process/us/en/search.html
IMPORTANT: You are Viewing Ring-Fenced Materials. DO NOT share this content via email, screen shots or messages with anyone else.

IMPROVE FIRE AND GAS PERFORMANCE THROUGH INTEGRATED SOLUTIONS

Take a Holistic Approach

Honeywell’s Integrated Fire and Gas Solutions offer a comprehensive, best-in-class solution for protecting critical infrastructure, plant assets, personnel and the environment while ensuring maximum uptime even during potential emergency situations. They continuously monitor fire and toxic or combustible gas levels within process plants and provide early warning of an abnormal situation before it becomes a significant threat to people, infrastructure, and the environment. 

Honeywell’s solution differs from non-integrated solutions that involve multiple technology providers and equipment interfaces, and thus are more costly and difficult to implement, manage and maintain. Our holistic approach reduces coordination and implementation efforts, and improves efficiency, productivity, and lifecycle costs. Honeywell’s layered approach to safety encompasses integrated Fire and Gas solutions that pair seamlessly with our Experion® PKS Distributed Control System (DCS) and Safety Manager Safety Instrumented System (SIS). In case of an incident, automated emergency actions with the Experion PKS and Safety Manager systems are initiated to mitigate further escalation. 

One-Stop F&G Supplier

Honeywell is the industry’s “one-stop-shop” supplier for all industrial Fire & Gas applications. Our role as a single point of contact defines a clear responsibility and minimizes interface and implementation tasks—not only throughout project execution, but also after installation and commissioning of the F&G system with complete lifecycle service support. Honeywell’s layered approach to safety encompasses integrated Fire and Gas solutions that pair seamlessly with our DCS and SIS solutions. We offer combustible and toxic gas detection devices, as well as instruments for fire, heat, and smoke detection.

As a global technology company and a major control and safety system supplier, Honeywell offers a fully integrated solution for Fire & Gas for both process and non-process areas of industrial facilities. This solution is specifically designed to protect people, assets, and the environment.

Fire Detection

Gas & Flame Detection

Safety Instrumented System

YPF Lujan de Cuyo Refinery External Case Study

Argentina’s largest conversion refinery improves fire detection, suppression and mass notification capabilities with Honeywell XLS3000 intelligent fire alarm control panels (FACPs).

REPSOL Sines External Case Study

Global multi-energy provider simplifies engineering efforts and reduces operational and maintenance costs with Honeywell’s integrated control and safety system (ICSS) solution.

CONTACT US