/content/process/us/en/search.html
IMPORTANT: You are Viewing Ring-Fenced Materials. DO NOT share this content via email, screen shots or messages with anyone else.

UPGRADE CALENDERING RESULTS WITH RELIABLE CONTROL.

High-Speed Measurements Are Crucial

In rubber calendering applications, high-speed, accurate measurements, coupled with reliable zone and adaptive control, can significantly reduce gum usage and start-up time between products. It can also improve quality and deliver significant economic benefits.

Choose a Trusted Supplier

Honeywell has decades of experience with calendering operations across the globe. Our company has the industry’s most extensive Continuous Web Solutions (CWS) portfolio, and we have completed more than 4,000 successful CWS installations worldwide.

Best-in-Class Solutions

Honeywell’s MXProLine™ on-line measurement and control system for rubber calendering offers a wide range of scanning sensors suitable for steel cord, textile and gum calenders. This best-in-class solution helps users mitigate the financial impact of changing raw material prices.

Measurement and Control Solutions

MXProLine for Steel Cord Calendering

  • Wide range of scanning measurements in a single scanning head

  • Fixed point measurements on the calender rolls for fast startup

  • Application matched three-zone controls for gaps, cross axis and bend 

  • Target Adaptive Control enables product to be run closer to the lower production limits 

MXProLine for Textile and Gum Calendering

  • Scanning and fixed point measurement for top and bottom gum coatings and total sheet

  • Fixed point sensors enable fast start-ups

  • Two- and three-zone controls respond immediately at product start-up

  • Total weight scanning sensor provides measured profiles across width of the web 

.

CONTACT US