/content/process/us/en/search.html
IMPORTANT: You are Viewing Ring-Fenced Materials. DO NOT share this content via email, screen shots or messages with anyone else.

plantcruise by experion

Universal Process Cabinet, UPC

Universal Process Cabinet (UPC) provides a convenient mechanical enclosure to remotely locate the Universal IO in a process area.

Overview
Universal Process Cabinet, UPC is a modular cabinet that allows Universal IO to be installed in a remote location eliminating the long home run cables. It is an off‐the‐shelf standard solution with 96 Universal IO channels that reduces engineering, construction and commissioning costs and reduces the project schedule. Along with virtualization and cloud engineering, UPC brings in a paradigm shift challenging the traditional lengthy and costly project execution.

Others

  • CustomerMarketing-Industry
    • Mining, Minerals & Metals

Others

  • CustomerMarketing-Industry
    • Mining, Minerals & Metals
  • CustomerMarketing-Industry : Mining, Minerals & Metals
Name
Description
File Size
Date
Size
No support documents tagged to this product
An error occurred . Please try after sometime
Part Number
Description
Leaf Category
Thumbnail
Add to list