/content/process/us/en/search.html
IMPORTANT: You are Viewing Ring-Fenced Materials. DO NOT share this content via email, screen shots or messages with anyone else.

metalsmaster

Auto Flatness Control

Automatic Flatness Control (AFC) provides a supervisory control of multiple actuator-sets to maintain the measured strip cross-directional flatness at the target settings.

Overview
Overview 
Automatic Flatness Control (AFC) provides a supervisory control of multiple actuator sets to maintain the measured strip cross-directional flatness at the target settings. Depending on mill and operating mode, the actuators will include combinations of work roll coolant spray flows, roll bending, mill tilt (differential roll gap or rolling load) and variable-crown roll. AFC involves managing a complex set of interactions between thermal and mechanical actuators. 
AFC and AGC are integrated for optimization of speed consistent with good gauge and flatness quality. 
The MetalsMaster AFC features Profibus, TCP/IP or hard-wired interfaces for connections to 
  • spray bars 
  • shape-meters. Both solid-roll and air-bearing types are supported. 
Edge Flatness Control using Calcoil. 
Single-window AFC Operator Interface 
Variable-crown (VC) roll control support  

What Problems Does It Solve? 
Enhanced flatness control performance, especially during transition operations of the mill, such as when changing widths or thickness requiring time to stabilize at a new thermal equilibrium in the mill rolls. 
Lowest total lifecycle cost. 

Others

  • CustomerMarketing-Industry
    • Mining, Minerals & Metals

Others

  • CustomerMarketing-Industry
    • Mining, Minerals & Metals
  • CustomerMarketing-Industry : Mining, Minerals & Metals
Name
Description
File Size
Date
Size
No support documents tagged to this product
An error occurred . Please try after sometime
Part Number
Description
Leaf Category
Thumbnail
Add to list