/content/process/us/en/search.html
IMPORTANT: You are Viewing Ring-Fenced Materials. DO NOT share this content via email, screen shots or messages with anyone else.

scanners

Q4000 O-Frame

The Q4000 Scanner provides full-width, high-resolution profiles at high scanning speeds for every sheet property that is important to papermakers. It is suitable for the widest paper machines and the harshest environments.

Overview
Features
Engineered extruded aluminum beams with integrated thermal equalization channels provide a rigid foundation for precise measurement on sheets up to 10 m [396 in] wide.  Support for up to six internal and four external sensors with precision signal processing to ensure highly accurate profiles with narrow measurement zones.  Fast-scanning at up to 1,200 mm/sec [48 in/s].  Integrated diagnostic, troubleshooting, and documenation tools simplify maintenance.

Benefits
A robust measurement platform which is easy and cost-effective to operate, service, and maintain.  Its measurements are the starting point for the Experion MX Quality Control System to enhance business performance by improving paper quality, reducing raw material and energy consumption, and increasing production efficiency.
Name
Description
File Size
Date
Size
No support documents tagged to this product
An error occurred . Please try after sometime
Part Number
Description
Leaf Category
Thumbnail
Add to list