/content/process/us/en/search.html
IMPORTANT: You are Viewing Ring-Fenced Materials. DO NOT share this content via email, screen shots or messages with anyone else.

direct fired furnace burners

Beta BBG/BBC

All-purpose, high input, Multi-fuel combination burner for industrial applications

Overview
The Beta Burner comes in Gas Only (BBG) or Combination Fuel (BBC). BBG is an all purpose, high input industrial design burner with a high quality, rugged steel design. It is engineered to operate across a broad range of air/fuel ratios and optimized to product low emissions levels.

Features & Benefits:
  • Capacity range: 2,900 kBTU/h to 109,000 kBTU/h (760 to 28,920 kW)
  • Fuels: Natual Gas
  • Alloy or refractory tile options
  • On-ratio turndown varies with fuel type and excess air
  • Low air and fuel pressure requirements
  • Engineered to operate across a wide range of air/fuel ratios
  • UV or Ionization flame supervision
  • Insulated versions for preheated air up to 900°F (480°C)
  • Direct Spark or Pilot ignition ??????BBC Multi-Fuel Combination Beta Burner is designed for durability and long life in continuous or intermittent operation in a variety of heating environments. Low air and fuel pressure requirements make it an ideal all-purpose burner for applications including thermal fluid heaters, oxidizers, rotary kilns, gypsum kettles, air heaters, and incinerators. The BBC also operates in applications under pressure or suction.Features and Benefits:
  • Capacity range: 2,900 kBTU/h to 109,000 kBTU/h (760 to 28,920 kW)
  • Fuels: any clean industrial fuel with a higher heating value of 500 BTU/scf (19.7 MJ/nm³)
  • Alloy or refractory tile
  • On-ratio turndown varies with fuel type and excess air
  • High quality, rugged steel design
  • Low air and fuel pressure requirements
  • Engineered to operate across a wide range of air/fuel ratios
  • UV flame supervision
  • Insulated versions for preheated air up to 900°F (480°C)
  • Pilot ignition
  • Low pressure atomization for light oil or liquid propane
  • Compressed air atomization available for high altitudes or heavy fuel oils

Others

  • Industry
    • Chemicals
    • Construction
    • Mining, Minerals & Metals

Others

  • Industry
    • Chemicals
    • Construction
    • Mining, Minerals & Metals
  • Industry : Chemicals|Construction|Mining, Minerals & Metals
Name
Description
File Size
Date
Size
No support documents tagged to this product
An error occurred . Please try after sometime
Category@category|Type@type

Filters

Product Number
Part Number
Description
Leaf Category
Thumbnail
Add to list
101028407
KIT,LIT,BBC/BBG,BETA GAS OIL BURNERS
101028407
KIT,LIT,BBC/BBG,BETA GAS OIL BURNERS
101028408
KIT,LIT,BBG,BETA GAS BURNERS
101028408
KIT,LIT,BBG,BETA GAS BURNERS
1121BU
BSHG,1.5 IN. X 1 IN.,NPT,MI
1121BU
BSHG,1.5 IN. X 1 IN.,NPT,MI
1121BU
BSHG,1.5 IN. X 1 IN.,NPT,MI
1121BU
BSHG,1.5 IN. X 1 IN.,NPT,MI
802003499
BBG18 2NNGS6P9XXXXNPCWU
802003499
BBG18 2NNGS6P9XXXXNPCWU
HK12268
PORT,OBSVTN,1 1/2 NPT LUBE DEVICES CS200
HK12268
PORT,OBSVTN,1 1/2 NPT LUBE DEVICES CS200
HK1675
BSHG,1/2 X 1/8 STL
HK1675
BSHG,1/2 X 1/8 STL
HK20167
BSHG,1 1/2 X 3/4 CAST HEX CI,GLVNZD
HK20167
BSHG,1 1/2 X 3/4 CAST HEX CI,GLVNZD
HK30297
GLND,BBC OIL TB
HK30297
GLND,BBC OIL TB
HK402814
GSKT,BBC 106 108D STSTL TILE CUSHION KAO
HK402814
GSKT,BBC 106 108D STSTL TILE CUSHION KAO