/content/process/us/en/search.html
IMPORTANT: You are Viewing Ring-Fenced Materials. DO NOT share this content via email, screen shots or messages with anyone else.

discontinued fuel and air delivery

BoostPak

A packaged version of the Hermetic Booster complete with a control panel, and ready for field gas and power connections.

Overview
The Eclipse BoostPak is a reliable, cost-effective packaged solution for pumping natural gas supply pressures up to meet the requirements of high-performance combustion equipment.The BoostPak is factory assembled, wired, and tested by Eclipse. That means all Eclipse BoostPaks are shipped and ready for field power and gas connections.Units are available with flow rates from 2 CFH to 100,000 CFH and outlet pressures from 3w.c. to 3 psig. Higher capacities are available for specific applications.
Name
Description
File Size
Date
Size
No support documents tagged to this product
An error occurred . Please try after sometime
Category@category|Type@type

Filters

Product Number
Part Number
Description
Leaf Category
Thumbnail
Add to list
004RT02G2900150
GSKT,1/2 ",RING TYPE,150,1/16 " THK,G290
004RT02G2900150
GSKT,1/2 ",RING TYPE,150,1/16 " THK,G290
010FF02C4401150
GSKT,1 IN.,FF,1/16 IN. THK,150LB,MATL C4
010FF02C4401150
GSKT,1 IN.,FF,1/16 IN. THK,150LB,MATL C4
014FF02C4401150
GSKT,1 1/2 ",FF,150,1/16 " THK,C4401 MAT
014FF02C4401150
GSKT,1 1/2 ",FF,150,1/16 " THK,C4401 MAT
024RT02C4401150
GSKT,2 1/2 IN.,RING TYPE,1/16 IN. THK,15
024RT02C4401150
GSKT,2 1/2 IN.,RING TYPE,1/16 IN. THK,15
040RT02C4401150
GSKT,4 IN.,RING TYPE,1/16 IN. THK,150LB,
040RT02C4401150
GSKT,4 IN.,RING TYPE,1/16 IN. THK,150LB,
10006664
HEATXCHG,CC450 3,21 IN. HI X 26.38 IN. W
10006664
HEATXCHG,CC450 3,21 IN. HI X 26.38 IN. W