/content/process/us/en/search.html
IMPORTANT: You are Viewing Ring-Fenced Materials. DO NOT share this content via email, screen shots or messages with anyone else.

gas communications

Communication Modules

ACM Communications Modules (ACM) are suitable for fitting to the Absolute ENCODER AE3 and allow for cable-based or wireless data transfer.

Overview
ACM M-BUS WIRE
This module is suitable for fitting to the Absolute ENCODER AE3 with M-Bus configuration, and enables cable-based connection to an M-Bus system.

ACM SCR WIRE
This module is suitable for fitting to the Absolute ENCODER AE3 with SCR configuration, and enables cable-based connection to units with SCR interface, e.g. data loggers.

ACM IZAR RADIO COMPACT
This module is suitable for fitting to the Absolute ENCODER AE3 with M-Bus configuration, and enables wireless data transfer to a wireless M-Bus system in the protocol version pursuant to OMS.
Name
Description
File Size
Date
Size
No support documents tagged to this product
An error occurred . Please try after sometime
Category@category|Type@type

Filters

Product Number
Part Number
Description
Leaf Category
Thumbnail
Add to list
40-5083-2
C24VERIZON RADIO MODULE CNI2
40-5083-2
C24VERIZON RADIO MODULE CNI2