/content/process/us/en/search.html
IMPORTANT: You are Viewing Ring-Fenced Materials. DO NOT share this content via email, screen shots or messages with anyone else.

gas risers

Rigid Risers

Honeywell Perfection developed the industry’s first plastic / steel anodeless service-line riser in 1972. We continue to develop a wide variety of riser products to meet your unique installation requirements at an exceptional value.

Overview
Our risers enable you to make a permanent meter-set connection that requires no cathodic protection – with many standard or custom options to choose from:
• Below grade secondary fire seal – protect from gas leaks in case of damage to upper seal
• Available with Permasert couplings or fusion outlets below grade
• End to end coating with consistent thickness
• Prebent, straight or flexible configurations
• Available ½ IPS to 12 IPS pipe sizes

Others

  • CustomerMarketing-Industry
    • Utilities

Others

  • CustomerMarketing-Industry
    • Utilities
  • CustomerMarketing-Industry : Utilities
Name
Description
File Size
Date
Size
No support documents tagged to this product
An error occurred . Please try after sometime
Category@category|Type@type

Filters

Product Number
Part Number
Description
Leaf Category
Thumbnail
Add to list
09180GN
SLIP SEAL,1 1/4IPSX1CTS
09180GN
SLIP SEAL,1 1/4IPSX1CTS
09181GN
SLIP SEAL,3/4IPSX1/2CTS
09181GN
SLIP SEAL,3/4IPSX1/2CTS
09203GN
SVSA,1/2X1/2CTS-090X3/4*
09203GN
SVSA,1/2X1/2CTS-090X3/4*
09205020GN
PROT SLV,PE/UV 1 3/8IDX1/32X12
09205020GN
PROT SLV,PE/UV 1 3/8IDX1/32X12
09234GN
SVSA 1X1IPS SDR11X1 1/2*
09234GN
SVSA 1X1IPS SDR11X1 1/2*
09261GN
GAS LNR,PE 1.025X.020X49
09261GN
GAS LNR,PE 1.025X.020X49
09263GN
BRG SLV,3IPS X24 SDR17 HDPE
09263GN
BRG SLV,3IPS X24 SDR17 HDPE
09265GN
BRG SLV,PE 1.760X100X18
09265GN
BRG SLV,PE 1.760X100X18
09286GN
BRG SLV PE 2.420 X .100 X 24
09286GN
BRG SLV PE 2.420 X .100 X 24
09529GN
ANODE,ZN 3/4#
09529GN
ANODE,ZN 3/4#