/content/process/us/en/search.html
IMPORTANT: You are Viewing Ring-Fenced Materials. DO NOT share this content via email, screen shots or messages with anyone else.

tapping tees

Permalock Tapping Tees

Mechanical tapping tee for gas installers

Overview
The Elster Perfection PermaLock® Mechanical Tapping Tee offers gas line installers a unique combination of speed, economy, and security when connecting a service line to a gas main. PermaLock® low profile tapping tees can be installed in as little as five minutes without the need for expensive heat fusion equipment. The simplicity of its installation procedure eliminates the need for extensive training and multiple-person crews. An like all tapping tees, PermaLock® tees can be installed without shutting down the main.

Technical Data
• Casing: Suitable for gas – PE100 in accordance with DIN EN 1555-3 and DIN EN 682 
• Sealing elements: NBR in accordance with EN 682 
• Cutter with locking sleeve from galvansid steel 
• Screws from A2 stainless steel 
• Tested in accordance with DVGW G260, DVGW GW335 
• Nominal pressure: approved up to MOP 10 bar 
• Sizes: d63, d90, d110, d160, d225 PE pipes SDR 11 
• DVGW registration-no.: DG-4511 BT0205

How To Install the PermaLock® Tapping Tee
Learn More About Our Perfection Portfolio

 
Name
Description
File Size
Date
Size
No support documents tagged to this product
An error occurred . Please try after sometime
Category@category|Type@type

Filters

Product Number
Part Number
Description
Leaf Category
Thumbnail
Add to list
45801GN
TOOL,PMTT INSTALL COMBO
45801GN
TOOL,PMTT INSTALL COMBO
50561015GN
KIT TT 2X1/2 IPS S/F .8CT FLP1100 2708
50561015GN
KIT TT 2X1/2 IPS S/F .8CT FLP1100 2708
50561018GN
KIT TT 4 X 1/2 IPS S/F .8CT FLP1100 2708
50561018GN
KIT TT 4 X 1/2 IPS S/F .8CT FLP1100 2708
51920120GN
TT FLP600 2X1IPS-SDR11 B/F 81M/XHI
51920120GN
TT FLP600 2X1IPS-SDR11 B/F 81M/XHI
51920122GN
TT FLP1800 2X1IPS-SDR11 B/F 81M/XHI
51920122GN
TT FLP1800 2X1IPS-SDR11 B/F 81M/XHI
51920125GN
TT FLP600 4X1IPS-SDR11 B/F 81M/XHI
51920125GN
TT FLP600 4X1IPS-SDR11 B/F 81M/XHI
51920127GN
TT FLP1800 4X1IPS-SDR11 B/F 81M/XHI
51920127GN
TT FLP1800 4X1IPS-SDR11 B/F 81M/XHI
51920132GN
TT FLP1800 6X1IPS-SDR11 B/F 81M/XHI
51920132GN
TT FLP1800 6X1IPS-SDR11 B/F 81M/XHI
53778550GN
CUTTER ASSY RATCHET MOLDED 2,3,4
53778550GN
CUTTER ASSY RATCHET MOLDED 2,3,4
53935GN
BOLT, NYLON 1/2-13 PMTT
53935GN
BOLT, NYLON 1/2-13 PMTT