/content/process/us/en/search.html
IMPORTANT: You are Viewing Ring-Fenced Materials. DO NOT share this content via email, screen shots or messages with anyone else.

series 200 small pressure regulators pressure reducer

HON 210 (R 10 d)

HON 210 (R 10 d) is a direct-acting pressure reducer with fine mesh filter HON 905 according to DIN EN 334. It is suited for use at industrial facilities, laboratories, and low-load lines in large gas pressure regulating stations.

Overview
Features and Benefits:
  • Low inlet pressure dependence
  • Two-stage device
  • Optional internal/external measuring impulse connection
  • Easy operation and monitoring
  • Suitable for non-aggressive gases, other gases on enquiry
  • CE registration according to PED
  • Max. admissible pressure PS: 100 bar
  • Max. inlet pressure pu max: up to 100 bar
  • Outlet pressure range Wd: 0.01 bar up to 3.5 bar
  • Class of lock-up pressure zone: SZ 2.5
  • Connection - Pipe connections according to DIN EN ISO 8434-1 (DIN 2353), for pipe diameters; Inlet: 12 mm; Outlet: 16 mm
  • Valve seat Ø = 6 mm
  • KG = 16 m³/(h ⋅ bar)
All mechanical components of this device are without potential ignition sources and/ or hot faces. They are not subject to ATEX 95 (94/9/EC). All electronic accessories, on the other hand, meet ATEX requirements.
Name
Description
File Size
Date
Size
No support documents tagged to this product
An error occurred . Please try after sometime
Part Number
Description
Leaf Category
Thumbnail
Add to list