/content/process/us/en/search.html
IMPORTANT: You are Viewing Ring-Fenced Materials. DO NOT share this content via email, screen shots or messages with anyone else.

spare parts and accessories

BEACON 3200 Data Concentrators

The Beacon 3200 provides high level security options, including a hardware security module and encryption standards in accordance with the latest EAL6+ assurance level.

Overview
The Beacon 3200 is the newest data concentrator for smart grid applications offered by Honeywell that can operate in all three modes on G3- PLC grid networks: The Beacon 3200 provides high level security options, including a hardware security module and encryption standards in accordance with the latest EAL6+ assurance level. All confidential data (customer information, certificates, runtime configurations and event logs) are encrypted. Both downstream and upstream communication are secured including latest DLMS security suites.

Specifications
• Data concentrator mode – buffering events and data between utility meters and the HES;
• DLMS Gateway mode – direct communication between HES and meters;
• IPv6 router mode – Beacon’s IP capability allows reaching the meters in the network;
• True end-to-end security.
• Interoperable, standard interfaces for upstream and downstream communication.
• G3-PLC communication (FCC and CENELEC-A).
• Last gasp protection against power drop.
• DLMS security suite 0, 1 and 2.
• Integrated web server for local configuration and maintenance.
• G3-PLC Alliance standard certified.
• Multi-layer security (PLC-MAC and DLMS application layer).
• EAL6+ certified hardware security.
Name
Description
File Size
Date
Size
No support documents tagged to this product
An error occurred . Please try after sometime
Part Number
Description
Leaf Category
Thumbnail
Add to list