Valves
Gas Shutoff Valves
PSV polyethylene shut-off valves provide long-lasting, maintenance-free performance.
• Outlets compatible with all PE distribution systems
• Rated at operating temperatures from -20°F to 100°F (-29°C to 38°C) and rated equivalent to the maximum allowable operating pressure
• Quarter turn on-off actuation
• Available with Permasert® outlets from 1/2" CTS through 2" IPS
• Fusion outlets available from 1/2" CTS through 8" IPS
• Full port PSV valves feature large port for maximum gas flow
• Metric sizes available
• PSV polyethylene shut-off valves – connect with safety, integrity and speed